HMI - Graphic Operator Interface
Please find in the table below the list of each HMI
"Human-machine interfaces "
Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response component available:
| HMI Part Number | Description | KVB | Manual |
|---|---|---|---|
| AKI2G-CDA-MOD-05T-000, 5" LCD Display | Graphical Display 7" TFT LCD, Touchscreen | v2.20 |
|
| AKI2G-CDA-MOD-07T-000, 7" LCD Display | Graphical Display 5" TFT LCD, Touchscreen | v2.20 |
|
| AKI2G-CDB-MOD-07T-000, 7" LCD Display | Graphical Display 7" TFT LCD, Touchscreen | v2.20 |
|
| AKI2G-CDB-MOD-12T-000, 12" LCD Display | Graphical Display 12" TFT LCD, Touchscreen | v2.20 |
|
| AKI-CDC-MOD-12T-000 | Graphical Display 12.1" TFT LCD, Touchscreen | v2.0 |
|
| AKI-CDC-MOD-15T-000 | Graphical Display 15.4" TFT LCD, Touchscreen | v2.0 |
|
| AKI-CDC-MOD-21T-000 | Graphical Display 21.5" TFT LCD, Touchscreen | v2.0 |
|
Please see the Kollmorgen website for specifications and Technical Manuals for more information.